Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Geist™

Ensuring data center availability and business continuity requires that the last link in the power chain, the rack power distribution unit (rPDU), operates as intended to support dynamic operations in the areas of power, cooling, monitoring, and overall data center infrastructure management (DCIM).

Basic rPDU

Problems a Basic Rack PDU Solves:

By choosing a basic rPDU, you’ll gain peace of mind knowing you can reliably distribute power to critical IT equipment in a network rack or cabinet and have the ability to upgrade technology in the future as business needs change.

A basic rack PDU allows you to:

  • Reliably distribute power to IT equipment within the cabinet
  • Have confidence the rPDU will function as designed due to 100% reliability and functionality testing
  • Establish a path for upgrading that doesn't require a complete rPDU replacement
View Products Contact Vertiv

Metered rPDU

Problems a Metered Rack PDU Solves:

Remove the risk of overload when deploying or moving critical IT equipment by having a metered rack PDU that provides power usage data on a local display, offering better capacity management in addition to reliable distribution.

A Metered Rack PDU allows you to:

  • Improve reliability and energy efficiency
  • See real-time power usage data down to the phase and circuit levels
  • Prevent downtime due to overloads
View Products Contact Vertiv

Monitored rPDU

Problems a Monitored Rack PDU Solves:

Having unit-level and/or outlet-level monitoring of data center power usage, accessible both locally and remotely, enables trending of energy usage and other proactive power management activities essential to maximizing uptime.

A Monitored Rack PDU allows you to:

  • Monitor critical power usage information to evaluate energy usage trends and maximize uptime
  • Have quick access to rPDU critical operating parameters through a secure user interface
  • Receive alert and alarm notifications when user-specified thresholds are breached via email, SMS, and SNMP traps
VIEW PRODUCTS CONTACT VERTIV

Switched rPDU

Problems a Switched Rack PDU Solves:

Gain additional control and better prevent downtime with a switched rPDU that provides local and remote access to comprehensive power usage data with the added ability to remotely power up or down each outlet.

A Switched Rack PDU allows you to:

  • Remotely turn on, turn off, or reboot power at each outlet to power cycle unresponsive IT equipment
  • Set power sequencing time delays to define the order in which to power up or down connected equipment to avoid circuit overload
  • Monitor critical power usage data and receive alerts and alarms when user-specified thresholds are breached
View Products Contact Vertiv

SwitchAir

Problems A SwitchAir Solves:

By channeling cool air to the top and back of racks where network switches, load balancers, and routers are located, you will reduce high air intake temperatures and eliminate the threat of failure that comes from overheated switches.

A SwitchAir allows you to:

  • Direct cool air to switch intakes
  • Keep hot exhaust air out of switch intakes
  • Prevent overheating of network switches that leads to equipment failure
View Products Contact Vertiv

Environmental Monitoring

Problems Environmental Monitors & Sensors Solve:

With environmental monitors, you can be alerted of unfavorable conditions such as rising temperatures, humidity, and moisture that threaten mission-critical equipment and subsequently take necessary action to maintain optimal operation and uptime.

Environmental Monitors & Sensors allow you to:

  • Keep an eye on remote conditions from a secure web interface
  • Utilize onboard sensors or connect external sensors to monitor for temperature, smoke, water leaks, door position, and more
  • Receive alerts via email, SMS, or SNMP traps for abnormal environmental conditions
View Products Contact Geist

Support Links

We're here to help. Download the latest software and firmware for your Geist products; get the right support for product compliance, warranties, and maintenance; or ask Geist experts to get quick answers.

Further Readings

Case Studies

Our Success Stories

July 21, 2021 Read More
News Releases
Product Literature
July 21, 2021

PARTNERS
Partner Login

Language & Location