Activation status
Please contact Vertiv Partner Support: salescloudsupport@vertivco.com
Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.
Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.
Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.
Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.
Cookies Settings
Technical Cookies
These cookies are essential to ensure the correct functioning of the website, to allow you to register/login and access reserved features, and to allow us to monitor the security of the website and improve operating performance, for example, by storing your preferences to enhance your subsequent visits.
Analytics Cookies
These cookies allow us to collect and analyze traffic and use of the website on an anonymous basis and to understand and improve how visitors use the website, including which pages and products are viewed most frequently. These cookies are not strictly necessary for the website to work but will provide you a better browsing experience.
Profiling Cookies
These cookies allow us to track your navigation of the website to create profiles of your tastes, habits, choices, etc., to send you promotional messages targeted to your preferences. Refusal of these cookies will not affect the proper functioning of the website but will prevent us from being able to send your promotional messages targeted to your preferences.
By clicking “Accept All”, you agree to the storing of cookies on your device to enhance site navigation, analyze site usage, and assist in our marketing efforts.
For more information on which cookies we use, click here.
 
                    - Products & Services
- Services
- Thermal Services
- Thermal Equipment Upgrades
Thermal Equipment Upgrades
Configure the Right Upgrade Solution to Optimize Your Cooling Systems
Contact Us About Thermal Equipment UpgradesImprove energy efficiency and overall system reliability in your data center with our EC fan upgrade services
Are you taking advantage of the latest technology for your thermal infrastructure? Electrically commutated (EC) fans offer innovative technology with exceptional value. When integrated with continuous speed control across the full operating range of thermal management units, EC fans provide a simple, cost-effective way to introduce energy-efficient technology by regulating airflow and reducing fan input power.
Learn MoreGain improved control and lower energy costs with our iCom Control upgrade services
In a typical data center, cooling accounts for 38 percent of total energy consumption. Improvements to your cooling system are an opportunity for significant cost savings. Liebert iCOM control upgrade service enables more efficient variable capacity control. The intelligent control capabilities immediately enable energy and cost savings.
Learn MoreVertiv engineers can help you configure the right solution that delivers immediate results
Achieve 30% annual return on investment and improve data center efficiency and protection. From cooling unit retrofit parts to turnkey installed upgrade services, we can help you calculate ROI, configure the right solution, obtain energy rebates, manage installations and continually optimize your cooling systems.
Learn MoreReduce your equipment’s energy use with variable speed fan upgrades
Load demand in your data center changes all the time. But fan speed and airflow from your legacy computer room air conditioning (CRAC) system likely remain constant. What’s more, fan speed is likely set to accommodate peak loads, which rarely exist. As a result, you’re using energy you don’t need and running up costs. Liebert variable speed drive (VSD) upgrade service allows you to match motor speed to changing load demand, reducing energy costs without compromising data center performance.
Learn More- Deep infrastructure expertise across entire power, cooling and electrical system infrastructure
- Service more than 115,000 pieces of equipment for 16,500 customers at more than 12,000 sites Average response time to an emergency call is less than 2 hours
- Remotely monitor more than 10,000 business critical systems
- More than 670 customer engineers and field technicians throughout the U.S.
- Customer resolution center available 24x7x365 for emergency support
- Documented quality program to ensure standardized and consistent service delivery everywhere you operate
- Superior safety ratings, safe work practices, and award winning safety programs
- Industry-leading customer satisfaction and Net Promoter Score
- ISO 9001 Registered
Thermal Upgrade Services
- Thermal Management Brochure
- Data Center Precision Cooling: The Need for a Higher Level of Service Expertise White Paper
- Installed Thermal Upgrades
Liebert EC Fan Upgrade
- Liebert EC Fan Upgrades Data Sheet
- Energy Efficiency Solutions eBook: VSD and EC Fans
- Verizon Wireless Case Study
Liebert iCom Control Upgrade
Liebert Cooling System Retrofits
- Thermal System Upgrades: Higher Reliability and Efficiency
- Upgrade to Reduce Risk and Save Energy
- Installed Thermal Upgrades Financing Solutions Case Study
Liebert Variable Speed Drive (VSD) Upgrade
Contact support