Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Vertiv™ Liebert® PCW, Chilled Water Floor-Mount Cooling Unit

Liebert® PCW is the ideal chilled water cooling unit, providing an efficient solution for data center and server room air conditioning. This water cooling system is available in a wide variety of configurations and capacities, ranging from 035-170kW.

Get Brochure Get Manual
Key Benefits
Efficiency:
Liebert PCW has been designed to set new efficiency standards on chilled water data centers. The unit internal design has been thoroughly studied in order to optimize the aerodynamic impact of all the internal components, in  combination with latest market technologies, Liebert PCW achieves first-class energy efficiency.
 
Cooling Continuity:
Liebert PCW establishes new standards in terms of cooling continuity and reliability, matching the requirements of the most trusted and adopted certification authorities for data center design and operation.
 
Flexibility:
Liebert PCW can be perfectly adapted to any data center requirement in terms of room air conditions and water temperatures. This results in an extremely flexible unit even in terms of airflow configurations, chilled water piping connections and electrical arrangements.
 
Smart Liebert® iCOMTM Control:
The control manages and optimizes the overall system and is fully-programable via an advanced and user-friendly touch display that can be linked with common BMS protocols, allowing for enhanced remote supervision.  
Best Suited For:
  • Banking, Financial and Insurance
  • Broadcast and Entertainment
  • Construction and Engineering
  • Data Center/Colocation/Hosting
  • Government
  • Manufacturing
  • Telecom
  • Transportation

Liebert PCW is the ideal chilled water cooling unit, providing an efficient solution for data center and server room air conditioning. This water cooling system is available in a wide variety of configurations and capacities, ranging from 035-170kW.

Benefits

{{eybullet}}{{eybullet}}Efficiency:
Liebert PCW has been designed to set new efficiency standards on chilled water data centers. The unit internal design has been thoroughly studied in order to optimize the aerodynamic impact of all the internal components, in  combination with latest market technologies, Liebert PCW achieves first-class energy efficiency.
 
{{eybullet}}Cooling Continuity:
Liebert PCW establishes new standards in terms of cooling continuity and reliability, matching the requirements of the most trusted and adopted certification authorities for data center design and operation.
 
{{eybullet}}Flexibility:
Liebert PCW can be perfectly adapted to any data center requirement in terms of room air conditions and water temperatures. This results in an extremely flexible unit even in terms of airflow configurations, chilled water piping connections and electrical arrangements.
 
{{eybullet}}Smart Liebert® iCOMTM Control:
The control manages and optimizes the overall system and is fully-programable via an advanced and user-friendly touch display that can be linked with common BMS protocols, allowing for enhanced remote supervision. 

Features

{{eybullet}}Multiple Enhanced Coils
A hoc coils to best suit the new data center market trends improving overall unit performance.
 
{{eybullet}}Latest Generation EC Fans
Powerful fans allow to increase cooling density with the same unit footprint.
 
{{eybullet}}Eurovent Certified Performance
Delivery performance rating accuracy and improving the unit’s reliability.
 
{{eybullet}}Pressure Independent Control Valve
Delivers a better water distribution thus improving overall system energy efficiency.
 
{{eybullet}}Cooling Override Function
The cooling override function increases unit reliability, limiting cooling interruptions to the IT equipment, without the need of any capacitors or battery backup.
 
{{eybullet}}Teamwork Function
The communication between the units optimizes system working mode and improves efficiency.
 
{{eybullet}}Virtual Display
Through a web browser, all the functionalities of the standard display can be replicated. 
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
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management
Partner Login

Language & Location