Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Model

Avocent® SFIQ-VGA

The Avocent® SFIQ is a low profile VGA dongle that provides for easier and cleaner cable management compared to existing KVM switches.

Find Sales Contact Get Brochure
Login to Save for Later
Best Suited For:
  • Banking, Financial and Insurance
  • Broadcast and Entertainment
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Military, Defense, Aerospace and Missile
  • Retail and Wholesale
  • Telecom
  • Transportation
Warranty: 2 Year Full Coverage Factory Warranty - Optional Extended Warranty Available

Benefits

Smaller footprint
Improved EMI (Electromagnetic Interference)
Better cable management; module is physically connected to target, only one cable through the cable management system, standard USB cable 
Improved airflow (no hanging modules)
Compatible with all of the Avocent® MergePoint Unity Digital KVM Switches (MPU) as well as the Vertiv™ Avocent® AV3000 KVM Over IP Switches

Features

High Resolution Video
Virtual media enables remote USB connections
Supports smartcard and CAC readers
USB2 high speed

Avocent® SFIQ-VGA
Product Overview
Type
KVM
Input Ports
USB
Output Ports
RJ45 Ethernet
Video Connection
VGA
Video Resolution
Maximum local video resolution 1920 X 1080
Physical Characteristics
Weight
.2 lbs
Height
1 in
Width
4 in
Depth
10 in

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv Technical Support for IT Management & Software (Trellis & Avocent products)
+1 888 793 8763
Mon-Fri 9:00 a.m. to 5:30 p.m. Alabama USA
Product areas of focus: Desktop KVM and KM, IP KVM, Secure KVM, Serial Consoles and Gateways, Digital Infrastructure Solutions
Partner Login

Language & Location