Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Model

Liebert GXT3 UPS, 1,000VA, Micro-Tower

Get Manual
Login to Save for Later
Best Suited For:
  • Banking
  • Financial and Insurance
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale
Warranty: 2 Year Advanced Replacement, Full Coverage Factory Warranty - Optional Extended Warranty Available

Benefits

Zero transfer time, provides highest level of electrical protection withseamless flow of power Highest level of protection available in this UPS capacity range Energy-savings operation modes Fast, easy serviceability Power factor correction Frequency conversion Internal automatic bypass

Features

On-Line, double conversiondesign Eco mode optional operation. Replaceable, hot swappable batteries Micro-tower configuration.

Liebert GXT3 UPS, 1,000VA, Micro-Tower
Interfaces/Ports
Control Panel
Status Indicator Lights
Miscellaneous
Listings
UL 1778, cUL Listed, IEC 62040-2 2nd Ed,
Topology
True On-line

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.
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
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location