Vertiv™ Geist™ Monitored Rack PDU
Vertiv™ Geist™ Monitored rack PDUs (rPDU) provide a comprehensive view of power usage, both at the rack and via remote access while continuing to provide reliable power distribution to critical IT equipment. Monitored rPDUs are available in a variety of electrical and receptacle configurations. Every unit is 100% tested for reliability and functionality.
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
Vertiv™ Geist™ Monitored Rack PDU
Vertiv™ Geist™ Monitored rack PDUs (rPDU) provide a comprehensive view of power usage, both at the rack and via remote access while continuing to provide reliable power distribution to critical IT equipment. Monitored rPDUs are available in a variety of electrical and receptacle configurations. Every unit is 100% tested for reliability and functionality.
Warranty: Vertiv™ Geist™ Monitored rPDUs come with a standard three-year warranty that is automatically extended to five years, if the product is registered within 120 days of purchase.Specifications
VP6N60A1
|
||||||||
---|---|---|---|---|---|---|---|---|
60A | 208V DELTA | 208V | (12) U-Lock C13 / (12) U-Lock C19 | Rack | ||||
See more product information | ||||||||
VP7811B
|
||||||||
30A | 208V | 208V | (12) C13 / (4) C19 | Rack | ||||
See more product information | ||||||||
VP4N20A7
|
||||||||
20A | 120V | 120V | (24) 5-20R | Rack | ||||
See more product information | ||||||||
VP4N30AP
|
||||||||
30A | 120V | 120V | (24) 5-20R | Rack | ||||
See more product information | ||||||||
VP4N30AQ
|
||||||||
30A | 208V | 208V | (36) C13 / (6) C19 | Rack | ||||
See more product information | ||||||||
VP4N30AR
|
||||||||
30A | 120/208V WYE | 120V & 208V | (36) C13 / (6) C19 / (2) 5-20R | Rack | ||||
See more product information | ||||||||
VP4N60AF
|
||||||||
60A | 208V DELTA | 208V | (12) C13 / (12) C19 | Rack | ||||
See more product information | ||||||||
VP4N60AG
|
||||||||
60A | 208V DELTA | 208V DELTA | (30) C13 | Rack | ||||
See more product information | ||||||||
VP4N40A3
|
||||||||
35A | 208V DELTA | 208V DELTA | (36) C13 / (6) C19 | Rack | ||||
See more product information | ||||||||
VP4N30AM
|
||||||||
30A | 208V | 208V | (36) Combination Outlet C13 / C19 | Rack | 66.25 in | 2 in | 2 in | 16 lb |
See more product information | ||||||||
VP4N60AE
|
||||||||
60A | 208V Delta | 208V Delta | (30) Combination Outlet C13 / C19 | Rack | 70 in | 2.10 in | 3 in | 32 lb |
See more product information | ||||||||
VP4N30AN
|
||||||||
30A | 120/208V WYE | 208V | (36) Combination Outlet C13 / C19 | Rack | 70 in | 2 in | 2 in | 17 lb |
See more product information |
Benefits
![](/49ea22/globalassets/products/critical-power/power-distribution/vertiv-geist-monitored-rack-pdu2/seamless-upgrades.jpg)
Features
- Vertiv™ Geist™ Rack Power Distribution Unit Installer User Guide equipped with Firmware 6.x.x. SL-71211.pdf
- Vertiv Geist Power Distribution Units Switched, Unit and Outlet Monitored Upgradeable Installer User Guide.pdf
- Geist™ API Specification API Specifications SL-70874.pdf
- Geist™ PDU IMD Modules Replacement Guide SL-70545.pdf
- Device Director Software Installer User Guide (End of Life)
- Vertiv™ Geist™ Upgradeable PDU and Universal PDU Quick Installation Guide (SL-70646)
- Vertiv Rack PDU Brochure SL-20881
- Vertiv™ Geist™ Environmental Monitoring Overview Brochure (SL-70429)
- Vertiv Geist Rack PDU Color Coded Outlet Guide SL-26403.pdf
- Vertiv™ Geist™ Product Overview Brochure (SL-70412)
- Vertiv Geist Custom Rack PDUs Data Sheet (SL-26402).pdf
- Vertiv Geist Rack PDU Channel Handout SL-70676.pdf
- R175-0010 Rack PDU Sensor for Vertiv Geist rPDU Application Brief (RF Code).pdf
- Vertiv RFCode R175-0010 Rack PDU Sensor Data Sheet.pdf
- Data Center Infrastructure Solutions - Channel Products Catalog
- Vertiv™ Device Director Data Sheet SL-28095 (End of Life).pdf
- Vertiv™ Geist™ Upgradeable rPDU IMD Feature Comparison.pdf
- Network Design & Switch Configuration for Vertiv™ Geist™ Upgradeable rPDU - Application Brief.pdf
- Providing Network Connectivity to Intelligent rPDUs Without Requiring Expensive Switch Ports for Each.pdf
- Deployment Methods for Environmental Monitoring - Application Brief.pdf
- Reimagining Rack PDUs Through Modular Design White Paper.pdf
- Powering the Cloud, Using Intelligent rPDUs to Prevent the Storms of Downtime - White Paper
- Leveraging Smartphones for Improved Operations in the Data Center - White Paper.pdf
- How to Protect Your Data Center from Environmental Threats - White Paper.pdf
- Proactive Monitoring for the Dynamic Data Center - White Paper.pdf
- Avoid the Meltdown - Your rPDU is High Temperature Rated, but Are the Components.pdf
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.
Find Your Area Contact
Products Support Contacts
Change
Frequently Asked Questions
- Q
- What type of readings does the Monitored Upgradeable rPDU provide?
- A
- The Monitored Upgradeable rPDU provides Input Power Monitoring (A, V, VA, kWh, PF) and Circuit Monitoring (A) where applicable determined by the base rPDU model.
- Q
- Do the Monitored rPDUs monitor power usage at the input and circuit level?
- A
- Yes, the monitored rPDUs monitor and display the input/circuit power readings for the rPDU where applicable determined by the base rPDU model.
- Q
- What is the benefit to monitoring at the outlet level?
- A
- Monitoring at the outlet level allows you to pinpoint system-critical failures and take preventative measures. For example, a gradual rise in a server’s current draw over time might indicate a failing power supply. Outlet level monitoring can also track where power is being used for departmentalized power billing in large companies. Outlet Power Measurements Compliant with ANSI C12.1 and IEC 62053-21 at 1% Accuracy Class Requirements.
- Q
- What is the accuracy rating of the power readings at the outlet?
- A
- Outlet Power Measurements Compliant with ANSI C12.1 and IEC 62053-21 at 1% Accuracy Class Requirements.
- Q
- Can I upgrade the Unit Level Monitoring Upgradeable unit without removing power from the unit?
- A
- Yes, the rPDU power can remain on during the removal and/or installation of the Interchangeable Monitoring Device.