Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The simplified way to power and cool AI

 

Vertiv™ 360AI includes a complete portfolio of power, cooling and service solutions that solve the complex challenges arising from the AI revolution

Vertiv™ PowerNexus

Enables rapid scaling with enhanced performance and no disruptions to current operations.

Benefits of Vertiv™ 360AI solutions

Reduce deployment
time by up to 50%1

Pre-engineered solutions simplify the deployment process end-to-end and eliminate design cycles, reduce deployment time up to 50%.

Broad range and flexible
deployment methods

Solutions available from edge inferencing to AI data centers with options ranging from a high-density rack solution, to large prefabricated modular data centers.

Interoperability
and seamless operation

Vertiv can meet both the power and cooling demand of AI, and each solution is built from the most complete portfolio of power and cooling in the industry.

Unmatched expertise
& support

Support throughout the process from assessment and design, to deployment and lifecycle management.

1. Comparison between modular vs. traditional stick built. Percentages based upon management estimates, case studies, and publicly available data

Thermal management for high-density applications

As the market leader in data center thermal management, Vertiv addresses the challenge of deploying both general compute and AI workloads, solving the challenges of designing, building, and operating data centers at scale. Vertiv provides a complete portfolio of direct expansion, chilled water, and liquid cooling solutions that manage the entire thermal chain from chip to heat reuse, meeting the needs of current and future applications.

Learn more

Vertiv manages the entire thermal chain for high-density deployments with the most comprehensive thermal solutions portfolio in the market, Explore our full range of coolant distribution units, manifolds and rear-door heat exchangers, all supported by intelligent, self-optimizing services.

Learn more about liquid cooling options

Discover high density solutions

Product highlights:

Vertiv™ CoolChip CDU

Vertiv™ CoolPhase CDU

Vertiv™ CoolChip Fluid Network

Vertiv™ Geist™ High-Density Rack PDUs

Vertiv™ Liebert® DCD Rear Door Heat Exchanger

Vertiv™ Liquid Cooling Services

Delivering the most comprehensive thermal portfolio across the entire chain, Vertiv's direct expansion solutions combine air, liquid, heat-rejection, and intelligent controls to protect IT systems and maintain the highest levels of uptime.

Product highlights:

Vertiv™ CoolPhase Flex

Vertiv™ CoolPhase CDU

Vertiv™ Liebert® DSE

The data center industry continues to develop larger and larger data centers to meet capacity demands, while at the same time is taking steps to significantly reduce the impact of data centers on the environment. Chilled water systems can play an important role in this evolution.

Learn more about chilled water systems

Product highlights:

Vertiv™ CoolLoop Trim Cooler

Vertiv™ Liebert® AFC Chiller

Vertiv™ Liebert® CWA

Vertiv™ Liebert® CW

Power management for high-density applications

As high-density computing pushes power requirements to unprecedented levels, data centers face critical challenges in managing peak loads and varying demands. Vertiv's comprehensive Power Solutions combine innovative close-coupling integration with intelligent monitoring to reduce power loss and improve space utilization. Our flexible deployment options— from on-site assembly to prefabricated systems— help you achieve significant savings in installation costs, space, and deployment time.

Learn more

High density workloads require power distribution systems engineered for next-generation computing environments. Vertiv's switchgear and power distribution solutions provide reliable power from facility to rack with simplified maintenance and monitoring capabilities.

Product highlights:

Vertiv™ Liebert® PPC PDU

Vertiv™ Powerbar iMPB Busway

Vertiv™ Static Transfer Switch

Vertiv™ Geist™ High-Density Rack PDUs

Vertiv™ PowerBoard UL1558 Switchgear

Vertiv™ Uninterruptible Power Supplies (UPSs) provide advanced solutions for AI power load management in data centers. ​ They are designed to handle the densification and variable loads of AI applications while enabling close-coupled system integration to enhance reliability, optimize space, streamline installation, and deliver superior energy efficiency with seamless integration into alternative energy sources and grid services.

Learn more

Product highlights:

Vertiv™ Trinergy™

Vertiv™ PowerUPS 9000

Vertiv™ Liebert® APM2 UL UPS

Vertiv™ PowerDirect Rack

AI and high-density computing demand reliable, scalable power. Vertiv’s energy storage solutions, including lithium-ion UPS and BESS, provide critical backup, optimize energy costs, and strengthen grid stability so AI workloads stay uninterrupted and efficient.

Learn more

Product highlights:

Vertiv™ DynaFlex Battery Energy Storage System

Vertiv™ EnergyCore, Lithium Ion Battery Cabinet

Vertiv’s Energy Power Management System (EPMS) optimizes power and cooling infrastructure to support evolving AI demands while maintaining peak performance. With real-time analytics and automation, EPMS enables intelligent infrastructure management for AI-driven workloads, delivering reliability and efficiency backed by Vertiv’s industry-leading services.

Learn more

Product highlights:

Energy Power Management Systems

Monitoring Software

Integrated modular solutions

Vertiv™ MegaMod™ CoolChip

Factory-tested, prefabricated modules up to 10 MW, delivering a complete power-and-cooling block that cuts on-site build time and speeds AI and HPC deployment.

See designs

Vertiv™ SmartMod™ HDX

Prefabricated building blocks for high-density compute, supporting up to 600 kW of IT load and enabling rapid on-site deployment.

Learn more

Vertiv™ PowerNexus

A factory-integrated UPS and switchgear block that cuts installation time by up to 70%, reduces footprint by ~10%, and lowers installation cost by up to 20%.

Discover more

Services & software

High-efficiency solutions Image

Monitoring, management and controls software

Vertiv™ 360AI solutions support network communications and software to provide centralized, remote visibility across the entire solution, with unmatched controls capabilities across power and cooling technologies.

Decentralized power & Thermal control: Vertiv™ Unify​

Monitoring: Vertiv™ Environet™ connect ​

Thermal controls: Vertiv™ Liebert® iCOM™-S 

High-efficiency solutions Image

Vertiv™ Services

Advisory-led, lifecycle-powered support aligned to every stage of the customer journey — from early-stage consultancy to full implementation, through long-term lifecycle support and optimization. This approach enables us to solve not just technical issues, but real operational and business challenges.

Lifecycle services​

Liquid cooling services​

Liquid cooling transition assessment

PRODUCTS & SERVICES
Partner Login

Language & Location