Activation status
Please contact Vertiv Partner Support: salescloudsupport@vertivco.com
Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.
Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.
Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.
Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.
Cookies Settings
Technical Cookies
These cookies are essential to ensure the correct functioning of the website, to allow you to register/login and access reserved features, and to allow us to monitor the security of the website and improve operating performance, for example, by storing your preferences to enhance your subsequent visits.
Analytics Cookies
These cookies allow us to collect and analyze traffic and use of the website on an anonymous basis and to understand and improve how visitors use the website, including which pages and products are viewed most frequently. These cookies are not strictly necessary for the website to work but will provide you a better browsing experience.
Profiling Cookies
These cookies allow us to track your navigation of the website to create profiles of your tastes, habits, choices, etc., to send you promotional messages targeted to your preferences. Refusal of these cookies will not affect the proper functioning of the website but will prevent us from being able to send your promotional messages targeted to your preferences.
By clicking “Accept All”, you agree to the storing of cookies on your device to enhance site navigation, analyze site usage, and assist in our marketing efforts.
For more information on which cookies we use, click here.
For more information on which cookies we use, click here.
![](/492bfd/globalassets/images/on-page-image/1600x480/1600x480_alber_stationary_battery_monitors_298385_0.jpg)
- Products & Services
- Brands
- Albér™
- Albér™ Stationary Battery Monitors
Albér™ Stationary Battery Monitors
Albér™ stationary battery monitors allows for continuous status of a battery's state of health so that you're alerted 24/7 of any abnormal conditions.
BDSU
The Alber BDSUi and BDSU-50 Battery Monitoring Systems are ideally suited for 12- and 16-volt sealed batteries.
BDS-256XL
The BDS–256XL is a stand–alone battery monitor for UPS applications. It monitors 2V-16V batteries, however is optimized to monitor 2V VLA cells.
UXIME
The Alber Universal Xplorer Industrial Monitor (UXIME) is a stationary, real time battery monitor for use in Utility Bulk Power and Industrial applications.
ELS2
The ELS2 Electrolyte Level Sensor is a non-invasive level sensor with temperature monitoring designed for quick installation and easy set up.
UXTM
The Universal Xplorer Telecom Monitor (UXTM) is a stationary battery monitor designed for use in telecommunications or in DC powered data centers.
BCTI
Receive battery status and parameters every 4 seconds with the Vertiv Albér BCTI (Battery Capacity Testing Interface).
![](/492ed0/globalassets/images/footer-image-01.jpg)
![](/492ebe/globalassets/images/newsletter-icon.png)