Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Avocent Matrix Digital High Performance KVM System

The Avocent Matrix Digital High Performance KVM system provides a highly scalable and configurable way to connect hundreds of users to thousands of servers and workstation equipment in a secure, real-time manner. By providing high definition video, audio, and exceptional USB performance is ideal for control room and user extension applications in Government, Broadcast, Post Production, Enterprise Data Centers, Industrial, and Transportation environments.

Find Sales Contact Get Brochure Get Manual
Login to Save for Later
Best Suited For:
  • Military, Defense, Aerospace and Missile
  • Banking, Financial and Insurance
  • Broadcast and Entertainment
  • Chemical/Petrochemical (excl. Oil & Gas)
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Nuclear Power
  • Oil and Gas
  • Transportation

Model Specifications Overview
Avocent Matrix MXR5110 DVI-I Receiver
USB x 6   Speaker & Mic   1 x DVI-I   1920x1200   1.21 in   8 in   4.9 in   1.6 lbs  
Avocent Matrix MXS5132 32 Port Switch
N/A   N/A   N/A   N/A   3.40 in   17.10 in   21.10 in   24.8 lbs  
Avocent Matrix MXS5120 20 Port Switch
N/A   N/A   N/A   N/A   3.40 in   17.10 in   21.10 in   19 lbs  
Avocent Matrix MXT5110 DVI Transmitter
USB-B x 1   Speaker & Mic   1 x DVI-I   1920x1200   1.21 in   4.75 in   6.20 in   1.4 lbs  
Avocent Matrix MXT5120 VGA Transmitter
USB-B x 1   Speaker & Mic   1 x VGA   1920x1200   1.21 in   4.75 in   6.20 in   1.4 lbs  

Features

Multi-User Access - Avocent Matrix provides up to hundreds of users with non-blocked access to connected servers and equipment, allowing for multi-user access at any time.
Scalable, Expandable Architecture -Thousands of devices can be connected through cascading and expanding the system is easy to im​plement.
Intuitive Administration - Through the web interface or Matrix Manager software, a single management system allows you to manage devices, users, and peripherals. Advanced features also exist to establish macros, event notification, high availability, and external API access.
High Performance Video, Audio, and USB - Remotely access applications with a exceptional USB, audio, and resolution up to 1920 x 1200.​ 

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv Technical Support for IT Management & Software (Trellis & Avocent products)
+1 888 793 8763
Mon-Fri 9:00 a.m. to 5:30 p.m. Alabama USA
Product areas of focus: Desktop KVM and KM, IP KVM, Secure KVM, Serial Consoles and Gateways, Digital Infrastructure Solutions
PARTNERS
Overview
Partner Login

Language & Location