Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Liebert® MicroPOD Maintenance Bypass and Output Distribution Accessory

This unit allows manual transfer of connected equipment to utility power via a maintenance bypass switch, permitting scheduled maintenance or UPS replacement without disrupting data center power.​​​​​

Get Brochure Get Manual

Benefits

Flexible plug-and-play connectability for both input and output.
Easy to use rotary switch and indicators make the unit simple to operate.
Compatible with any brand of UPS system.
Improved availability by routing utility power to attached equipment
Allows UPS maintenance or replacement of the UPS without discontinuing power to critical equipment.
Easy to install and operate
Includes electrical cords  
 Cost effective bypass.
Two-year, no-hassle replacement warranty eliminates the cost of replacement during the warranty period.
Use with any brand of UPS, 3kVA or smaller

Features

Manual switchover from UPS to utility power
Allows continuous operation for connected equipment during UPS maintenance or replacement
Installs with plug-and-play ease
Operates with any brand of UPS, 3kVA or smaller

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
PARTNERS
Overview
Partner Login

Language & Location