Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Liebert® PPC - Power Distribution Cabinet - [Pre-2024 Legacy Models]

Power conditioning and distribution cabinet that offers the benefits of a custom-tailored system, with the convenience and cost savings of a pre-packaged, factory-tested system. Housed in a single, self-contained cabinet, it combines distribution, computer-grade grounding, isolation, and power monitoring to provide the protection your vital computer or communications equipment demands.

Get Brochure Get Manual
Best Suited For:
  • Banking
  • Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale
Warranty: One Year Limited Warranty Against Defects in Material and Workmanship
Tools & Selectors
Select, compare, or configure PDUs
Use the rPDU Finder
Find the PDU you require based on a variety of configurations
Configure your own rPDU
Engineered solutions delivered in record time

The Liebert® PPC second generation distribution cabinet offers the benefits of a custom-tailored power system, with the convenience and cost savings of a pre-packaged, factory-tested unit. Housed in a single, self-contained cabinet, it combines distribution, computer-grade grounding, isolation, and power monitoring to provide the protection your vital computer or communications equipment demands. Available in 15-125 kVA capacity systems for raised floor applications and top-exit models, the Liebert PPC offers flexible expansion capabilities to fit growing sites. The 430kVA and 800kVA with Square D I-Line panelboard distribution extends the Liebert PPC line giving you more capacity in one cabinet.

Benefits

Improved Power Quality — Results in optimum equipment operation, reducing downtime and extending service life
Computer-Grade Grounding — The Liebert PPC automatically establishes a single point ground to meet major manufacturers’ recommendations and the requirements of the National Electric Code
Monitoring — Built-in metering and alarm annunciation with communication capabilities to Liebert centralized monitoring
Handles Non-Linear Loads — Fully compatible with the non-linear loads and other electronic equipment
Expansion Capability — add-on panelboards, optional Liebert® EXC™ and flexible cabling can be installed with minimal disruption to meet growing needs
Location Flexibility — The unit can be easily relocated to protect your investment
UL and ULc Listed as a Complete System — Meets safety requirements for fast, hasslefree inspection and building code approvals
Space Savings — Compact single cabinet conserves valuable floor space
Easy Installation — Single input cable connection reduces installation time and cost.
Can work on "live" circuits using isolated distribution feature

Features

Packaged power conditioning and distribution
Built-in metering and alarms, and optional centralized monitoring
Expandable with additional panelboards and flexible cabling
TP-1 Listed Isolation Transformer— Provides increased efficiency
Isolated distribution (optional on 300-800kVA)

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Product areas of focus: Power Distribution, Monitoring
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Frequently Asked Questions

Q
Can the product be customized?
A
There are many custom solutions available for our products. Please contact your local sales office for more information.
Q
Can circuits be added without powering the unit down?
A
OSHA defines safety procedures for energized equipment. You may also have local codes or standards to follow. Models using our compartmentalized, isolated distribution feature solve this issue.
PARTNERS
Overview
Partner Login

Language & Location