Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Bring Your Own Power & Cooling (BYOP&C): An integrated approach to accelerate grid-to-chip deployment

10 min. Read

Integrated power, cooling, and heat‑reuse strategies to overcome the AI‑era infrastructure deficit.

Download the eBook

AI workloads are driving rack densities into the triple digits and stretching interconnection queues beyond five years, creating stranded capacity and hidden capital costs. Traditional project‑build models can’t keep pace, leaving data centers stalled and delaying time‑to‑revenue.

Vertiv’s Bring Your Own Power & Cooling (BYOP&C) model offers:

  • Integrated architecture combining on‑site generation, liquid cooling, BESS, and heat‑reuse strategies
  • Speed‑to‑power: deploy in months instead of years
  • Capacity reclaimed: up to 15% of stranded power converted back into usable compute
  • Efficiency gains through tighter PUE and reduced parasitic load
  • Workload stability with predictive telemetry and unified controls

The BYOP&C model isn’t just a workaround for grid delays — it’s a performance architecture built on four critical layers that transform capital efficiency and stabilize AI‑scale workloads:

  • Power layer: Choosing the right generation mix — natural gas, turbines, nuclear microreactors, and BESS — to bypass grid queues and deliver speed‑to‑power in months.
  • Thermal layer: Integrated cooling and heat‑reuse strategies reclaim up to 15% of stranded capacity, reduce parasitic load, and tighten PUE.
  • Orchestration layer: Unified controls and predictive telemetry synchronize power, cooling, and IT demand, stabilizing dynamic AI workloads.
  • Vertiv layer: Factory‑validated modules, lifecycle services, and partner scale reduce engineering risk and accelerate deployment.

AI workloads are accelerating faster than traditional infrastructure can keep pace. The BYOP&C model transforms this challenge into an opportunity — delivering speed‑to‑power in months, reclaiming stranded capacity, and stabilizing volatile workloads through integrated power and cooling.

Don’t let grid delays stall your AI ambitions. Download the eBook today and discover how Vertiv’s grid‑to‑chip architecture helps you deploy resilient, scalable infrastructure built for the AI era.

+

AI Artificial intelligence Availability & uptime Critical power Data center innovation Data Center Services Efficiency Energy autonomy ESG/sustainability Extreme densification Facility Optimization Gigawatt-scale campuses Monitoring Power architecture transformation Thermal chain evolution Thermal management Unified Infrastructure