Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Vertiv™ Edge UPS

The Vertiv Edge single phase UPS: Best-in-class battery backup and power protection for server, networking and Edge applications.

Why not choose the most enhanced power protection for your IT Edge applications whilst saving energy? With the new line-interactive Vertiv Edge single phase UPS there is no trade-off. Available as rack-mountable or monolithic, this highly-efficient and compact unit has the super-powers to protect your IT loads and your budget.

Sharpen Your Edge with Vertiv Infrastructure


Your business is looking to IT to support new edge applications and migrate computing and storage closer to customers, associates and devices. But you can’t do it alone.

 

As the Architects of Continuity, Vertiv delivers a broad portfolio of intelligent infrastructure systems, software and services that address the reliability, scalability and management challenges you face as you edge evolves. No matter what your challenge, Vertiv has the solution.

Remote Access & Control

Learn how you can reduce downtime and improve your data center security, by using the remote access and control provided by Avocent

Avocent Serial Consoles

Avocent KVM over IP

Avocent HMX High Performance KVM

Avocent LCD Local Rack Access Console

Avocent Cybex Secure KVM

Racks & Enclosures

Get flexible and cost-effective rack and containment products and secure integral systems in your data center.

Vertiv VR Rack

Rack Cooling

The foundation of data center airflow management is the Hot Aisle-Cold Aisle design, where cabinets are placed in alternating rows, with IT air intakes (cold aisles) and IT air exhausts (hot aisles) each facing one another. This configuration allows data center operators to focus cooling airflow only where it’s needed— the IT air intakes—and to avoid unnecessary cost and inefficiencies from conditioning the entire whitespace.

Vertiv Geist SwitchAir

Remote Monitoring

Vertiv™ Environet is a comprehensive monitoring systems solution which collects the data you need to run your data centers efficiently. With visibility and management of the data center environment, Environet transforms complexity into simplicity

Vertiv™ Environet

Vertiv™ Power Insight

Single Phase UPS

Intelligent and Efficient UPS for Protection of Your Mission-Critical Applications

Liebert ITA2 UPS

Customers have outdated UPS equipment? Check out our Trade-In Program

Log in to the partner portal to access partner materials here

Rack Power Distribution

Vertiv’s line of rack PDUs meets the varying power distribution requirements of IT and environmental applications.​

Vertiv Geist Monitored Rack PDU

Vertiv Geist Switched Rack PDU

Vertiv Geist Universal PDU (UPDU)

Remote Access & Control Racks & Enclosures Rack Cooling Remote Monitoring Single Phase UPS Rack Power Distribution

 

 

Vertiv™ Edge is a family of highly reliable, efficient, manageable and flexible line interactive sinewave UPSs, with models ranging from 500VA to 3000VA in 1U, 2U, 3U, mini-tower, rack tower and rack-mount form factors (depending on model). With a high 0.9 power factor, controllable outlets and extended runtime options, Vertiv Edge is a cost-effective choice for protecting server and networking equipment in distributed and Edge IT applications.

Read More
 
 
Benefits
 
  • Benefits Highly efficient: maximize power to IT loads, realize lifetime energy savings
  • Wide range of form factors and flexible installation options
  • Advanced battery protection and runtime optimization features
  • Hot-swappable internal batteries – less downtime
  • Withstands higher operating temperatures
  • Low noise
  • Remote monitoring and management capabilities
 
 
 
 
Features
 
  • Reliable and powerful: 0.9 output power factor, ensuring more active power to protect larger loads
  • Up to 6 auto-discoverable extended run battery cabinets for longer runtime
  • Highly efficient: up to 98% in normal operation mode, providing energy and cost savings
  • Up to 10 power outlets, with 3 controllable in a group for optimum battery usage
  • Color graphic LCD display
  • Advanced AVR design for a more stable output voltage regulation
  • Standard 2-year warranty for both electronics and batteries
 
 

Get in touch with our experts

Comments
Privacy Notice Consent

Having received and read this privacy notice on personal data processing (provided in accordance with Article 13 of EU Regulation 679/2016), I consent to:

PRODUCTS & SERVICES
Overview
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location