Core Data Center
Local
Edge
World-Class Comprehensive Portfolio
A portfolio that gives partners access to one of the largest incremental opportunities in IT.
Liebert®
Uninterruptible Power Supply (UPS), Precision Cooling
Highlighted Solutions

Liebert GXT MTX+ 6KVA
Liebert GXT MTX+ 6 kVA is a full featured Transformer based UPS designed to offer compact efficient and reliable power thirsty modern electronic gadgets.
Liebert ItON 600VA
Delivering your customers the ultimate in protection for their mission-critical equipment with online double-conversion UPS.

Vertiv™ Liebert® APS
Maintain future flexibility with this modular, online double-conversion UPS.
Avocent®
IT Management
No matter where your customers are located — across a room or across the universe — Avocent® and Cybex™ keyboard, video, and mouse (KVM) switches and serial consoles provide easy, single-point access to valuable system data. These brands of KVM solutions have been around for 35 years, supporting more than 200,000 customers.
Highlighted Solutions
Vertiv™ Avocent® ACS 8000 Serial Consoles
The Avocent® ACS 8000 serial consoles deliver secure in-band and out-of-band visibility and control to downstream equipment in enterprise data centers, as well as cloud and colocation facilities.
Avocent® HMX 6000 High Performance KVM Systems
The Avocent HMX 6000 Series is an IP-based high performance KVM extender that can be part of a fully-matrixed KVM solution when an HMX Advanced manager is added to the solution.
Vertiv™ Cybex™ SCM100 Series Secure Desktop Matrix
The Vertiv™ Cybex™ Secure Desktop Matrix allows users to securely interact with multiple computers and observe two active computers simultaneously.
Racks
While large scale IT operations such as colocation facilities and cloud installations may have different rack requirements than edge-of-network or enterprise applications, the rack enclosure is still the backbone.
Rack systems are strategic assets that play a key role in data center system availability and reliability. They are designed for flexibility and ease of cable routing, which contributes to time efficiency and increases in productivity.
Highlighted Solutions
Vertiv™ VR Rack
Platform with 42U, 45U and 48U models offering zero-touch provisioning, tool-less mounting options and compatibility with all 19-inch rack-mount IT appliances.
Geist™
Rack Power Distribution Units (rPDU)
Power perfectly configured for your customer's IT application. Ensuring data center availability and business continuity requires that the last link in the power chain, the rPDU, operates as intended to support dynamic operations in the areas of power, cooling, monitoring, and overall data center infrastructure management (DCIM). Plus, we offer more than 5,000 variations available for delivery in days.
Highlighted Solutions
Models now available with 24-7 (C13/C19) receptacles for infinite configurations.
Universal Rack PDU (UPDU)
The UPDU is the most versatile and robust rPDU on the market with a universal power input and pivoting connector that can mate to any geographically specific facility side cable (FSC), simplifying management and enabling rapid IT infrastructure deployments.

Intelligent rPDUs
Vertiv offers a wide range of monitored and switched rPDUs equipped with a network interface to allow for remote monitoring, management, and automated alerts.

Custom rPDUs
Engineered to order, factory-configured, or a new rPDU design can meet unique end-user requirements.
Supporting Our Partners
Engineered Solutions
For customers that need a fully integrated rack, or room and row solutions, you are able to utilize our large network and provide a truly turn-key experience in their deployments.
Learn About Our Engineering SolutionsService
To supplement your sale and provide extra protection for your customers, we offer a variety of service offerings for our mission-critical equipment. Response time is never an issue with our network of more than 850 service techs in more than 140 service centers across North America.
View our Channel Services OfferingsMost Trusted Provider of Mission Critical IT Infrastructure
The most recognizable companies in the world rely on Vertiv to support their mission-critical spaces. You can offer that same expertise for your customer's IT environments.


We’ve trusted the Vertiv name for power solutions, thermal management, and critical infrastrucutre maintenance in our data centers for more than a decade.
With the hospital’s expansion, where system availability and cost efficiency were both equally critical concerns, it just made sense to turn to Vertiv to protect both our imaging equipment and our data, and ultimately, our reputation for world-class patient care”

Featured Articles

Tips for Guiding Customers Through the Edge Deployment Process
January 19, 2022Your server rack recommendation has a significant impact on your customer's deployment and can mean the difference between peace of mind and sleepless nights. See some helpful tips shared by IT pros during our podcast with Spiceworks.
Read More