Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Leak Detection Systems

Fast Detection of Potentially Hazardous Conditions

Leak detection systems provide immediate warning and precision location, allowing you to find and correct a leak before moisture can damage computers, wiring connections or other sensitive electronics in computer rooms, telecommunications centers and other facilities.

These include two-channel systems, sensors and cables that are used to detect leaks from Glycol, condenser water and chilled water cooling piping, humidification feed water piping, condensate pumps and drains, unit and ceiling auxiliary drip pans and overhead piping.

Some systems can monitor leaks below the floor, above the ceiling or at the room perimeter in critical facilities. Some use up to 100 feet of flexible moisture sensing cable to provide protection for hard-to-reach spots and sensitive areas. After a leak is corrected, cable systems shed liquid promptly to return to normal conditions.

These leak detection systems are quick to install and easy to use while offering protection to sensitive equipment and difficult to reach areas.

View Leak Detection Systems
PRODUCTS & SERVICES
Overview
Partner Login

Language & Location