Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

External Battery Cabinets

EBC includes a 600 mm Cable

Part Number Supported UPS Models

GXE3-EBC192VRT2U

GXE3-6000IRT4UXL

GXE3-EBC240VRT3U

GXE3-10KIRT5UXL



liebert_gxe_6kva-ebc_3-4_800x600_370223"

PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location