Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Vertiv™ Liebert® HPM

Liebert® HPM air conditioning units are designed for top level performance and reliability. Their design allows maximum flexibility of application in technological environments. Their airflow patterns and cooling versions can be combined in several different ways. In particular, they are available with upflow, downflow or displacement airflow patterns, while they can present two different cooling versions: direct expansion (either freecooling, dual fluid or constant) or chilled water.

Get Brochure
Best Suited For:
  • Banking
  • Financial and Insurance
  • Broadcast and Entertainment
  • Construction and Engineering
  • Data Center/Colocation/Hosting
  • Manufacturing
  • Retail and Wholesale
  • Telecom
  • Transportation

Benefits

Efficiency: Vertiv™Liebert® HPM internal design has been designed to optimize the aerodynamic impact thus reducing the unit energy consumption Maintenance: The user-friendly interface and the frontal access for mechanical interventions shorten maintenance time. Compactness: The compact design ensures the best performance as a result of fluid-dynamic analyses and laboratory testing. Vertiv™Liebert® iCOM™Smart Control: The control manages and optimizes the overall system and is fully-programable via an advanced and user-friendly touch display that can be linked with common BMS protocols, allowing for enhanced remote supervision.

Features

Cooling Versions:Vertiv™Liebert® HPM is available both in Chilled Water or Direct Expansion execution, in air cooled and water cooled versions to suit various site installation requirements. Latest Generation EC Fans:Powerful fans allow to increase cooling density with the same unit footprint. Teamwork Function:The communication between the units optimizes system working mode and improves efficiency. Virtual Display:Through a web browser, all the functionalities of the standard display can be replicated.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management

Related Links

Virtually Try Before You Buy Image

Virtually Try Before You Buy

Witness the capabilities of our Thermal Management Technology Innovation Labs at the Vertiv™ Customer Experience Center in Piove di Sacco, Italy. Explore our high-tech labs and virtually simulate top-tier cooling solutions Witness Tests.

PARTNERS
Overview
Partner Login

Language & Location