Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product

Liebert EconoPhase Pumped Refrigerant Economizer

The Liebert Econophase pumped refrigerant economizer works with the Liebert DSE cooling unit and Liebert MC Outdoor Condenser to significantly improve data center efficiency - without bringing in outside air and without using water.

Get Brochure Get Manual
Key Benefits
High Efficiency
Active refrigerant economizer provides more hours of annual free cooling than passive thermosyphon systems
Pumps use less than one-tenth the energy as CRAC compressors
Refrigerant carries 2 times twice as much heat as water and 40 times as much heat as air
Instant changeover to economizer mode, even for short periods
Greater Protection
No outside air contamination, and no dampers or louvers to maintain
Automatic failure diagnostics; pump unit serviceable without loss of cooling
Low Maintenance
Virtually maintenance-free, with no moving parts except the sealed pumps
Easy to Install
Can be installed as a unit or as part of a bundle with the Liebert MC or MCV
Allows for greater line lengths than passive thermosiphon systems (up to 300 ft) 
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale

Benefits

Highly efficient -  PUE as low as 1.05 in full economizer mode
Supports sustainability and cost savings initiatives
No water and no costly water treatment required
No outside air contamination
No dampers and louvers to adjust and maintain
Instant changeover to economizer mode, even for short time periods, to optimize free cooling hours

Features

Uses pumped refrigerant for higher absorption than water or air systems
Pump unit serviceable without loss of cooling
Advanced Liebert iCOM controls for automatic failure diagnostics and self-optimization

The Liebert EconoPhase unit automatically switches to economizer operation during periods of lower outdoor temperature to reduce or eliminate compressor run time. The Liebert EconoPhase is an option for a Liebert DSE™ air-cooled system.

Liebert EconoPhase Pumped Refrigerant Economizer
Physical Characteristics
Weight
340-347 lbs
Weight
154-157 kgs
Height
40 1/8 in
Height
1019 mm
Width
36 3/16 in
Width
919 mm
Depth
42 1/8 in
Depth
1071 mm
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
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management
PARTNERS
Overview
Partner Login

Language & Location