Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Vertiv™ VRC IT Rack Cooling Unit

Designed to satisfy cooling requirements for small server room, network closet, and edge applications up to 3500 watts per cabinet, the Vertiv™ VRC IT rack cooling unit packs powerful, scalable and energy-efficient cooling into a compact unit. It fits into most standard 19-inch network racks, freeing up valuable floor space. It is available in Self-contained or Split version to fit different building architectures.

Find Sales Contact Get Brochure Get Manual
Login to Save for Later
Key Benefits
Space saving
Available in Split or Self Contained version to fit different building architectures
Easy plug-and-play installation of the Self contained version
Lowers energy consmption 
Practical accessories included in the packaging - display, condensate pump, SNMP/Modbus monitoring card and installation accessories
Peace of mind through easy monitoring and management
Best Suited For:
  • Banking, Financial and Insurance
  • Broadcast and Entertainment
  • Construction and Engineering
  • Education
  • Government
  • Healthcare
  • Manufacturing
  • Retail and Wholesale
  • Telecom
  • Transportation

Available in 2 versions – Self-contained, Designed specifically for fast and easy installation in small spaces where heat can be rejected into a ventilated double ceiling or larger rooms where heat can be discharged directly into the room, and Split version designed for applications that lack a double ceiling, building air conditioning, or the ability to handle in-building heat rejection. Both versions mount within standard EIA 19-inch network racks and are compatible with open (perforated) and solid or plexiglass closed-rack systems. Equipped with variable speed compressor and fans to match cooling with the IT load in the room, enabling low energy consumption and scalable capacity. IT managers can monitor the status and performance of server cooling system on the unit’s display or remotely using the plug-in SNMP communication card or Modbus RTU. An add-on condensate pump is available to help to remove condensed water and simplify condensate management.
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
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management
PARTNERS
Overview
Partner Login

Language & Location