Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Liebert AFC, Adiabatic Freecooling Chillers

Liebert® AFC combines the outstanding levels of energy efficiency allowed by freecooling together with the endless availability guaranteed by the compressor back up (available both with multi-scroll or screw compressors) and the highly efficient adiabatic wet pad system. The latter humidifies the air entering the freecooling and condensing coils, consequently increasing freecooling operation. The unit is thus designed to guarantee 100% cooling availability even under the most critical conditions.

Get Brochure INFOGRAPHIC
Key Benefits
Significant annual efficiency levels deliver a pPUE of 1.08 Grants continuous cooling availability in case of water shortages, extreme ambient temperatures and unstable power supply Optimizes efficiency levels of data center applications including Liebert PCW and SmartAisleTM Containment
Best Suited For:
  • Banking
  • Financial and Insurance
  • Broadcast and Entertainment
  • Construction and Engineering
  • Data Center/Colocation/Hosting
  • Government
  • Healthcare
  • Manufacturing
  • Military
  • Defense
  • Aerospace and Missile
  • Nuclear Power
  • Oil and Gas
  • Retail and Wholesale
  • Telecom

Benefits

Significant annual efficiency levels deliver a pPUE of 1.08 Grants continuous cooling availability in case of water shortages, extreme ambient temperatures and unstable power supply Optimizes efficiency levels of data center applications including Liebert PCW and SmartAisleTM Containment

Features

Integrated Adiabatic System:Highly efficient adiabatic wet pads humidify air entering the freecooling and condensing coils, thus increasing the freecooling chiller system operation and mechanical efficiency Supersaver: The Supersaver is the software logic embedded in the iCOMTM Control leveraging on the communication with floor mount units to maximize efficiency at system level Fast Start Ramp: Fast recovery capacity: the unit ensures the re-establishment of the full cooling capacity in 70 seconds, following a power restart. The control remains operative without the need of an external single phase power supply New iCOM 7’’ Touch Display: The iCOM Control ensures the intelligent management of units within the dynamic data center environment, while the innovative 7” touch screen display presents advanced graphic functions New Generation EC Fans: The new generation super silent EC fans dramatically reduce the noise levels and increase the overall unit efficiency Electronic Expansion Valve: Minimizes condensing pressure to reduce compressors’ power consumption thus achieving high efficiency levels Microchannel Condensing Coil: The full aluminum fan coil ensures extreme efficiency levels during the mechanical cooling mode and minimizes the refrigerant charge

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management

Customer stories

 Image

The Adiabatic Freecooling Chiller Innovation Lab

This video will show you step-by-step the construction of Thermal Management latest Innovation Lab located in Vertiv’s Customer Experience Center near Padova – Italy.

Virtually Try Before You Buy Image

Virtually Try Before You Buy

Witness the capabilities of our Thermal Management Technology Innovation Labs at the Vertiv™ Customer Experience Center in Piove di Sacco, Italy. Explore our high-tech labs and virtually simulate top-tier cooling solutions Witness Tests.

PARTNERS
Overview
Partner Login

Language & Location