Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Vertiv Knürr DCM Server Rack

The Knürr® DCM Server Rack is a modular aluminum frame based rack. The rack is developed for high load capacity up to 1500 kg. One of the main features is the T-slot within the extrusions.

Get Brochure Get Manual
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Government
  • Retail and Wholesale
  • Telecom
  • Broadcast and Entertainment
Warranty: 2 Year Limited Warranty Against Defects in Material and Workmanship

Vertiv Knürr® DCM Heavy Duty Server Rack, is a special rack with high load capacity- The mobile version is available with heavy duty castors. Static load rate of 1500 kg featuring a new design,more stable profiles and new high-load cornerjoints determine this rack type.

Benefits

Modular Rack Platform for a Future-proof Data Center, with high load capacity
 Right rack size for every application – worldwide available 
 Useful for global standardization in data center planning Cooling racks, power racks and server racks on Knürr® DCM basis guarantee integration into the rack suite
 Metric dimensions for global application
 Maximum space for power-supply and cabling components allowing them to be placed alongside the panels
 Structural stability with low weight provided by light aluminum structure that can be disassembled
 More variability with step less, adjustable-depth, air containment with vertical extrusions
 Earthquake-tested Knürr DCM® version available on request

Features

Vertiv Knurr DCM server, power or cooling rack - front, open-door, view
Internal view of the shelf with server installed of the DCM server rack
 Special 19" server extrusions for mounting all trade standard 19" servers
19” extrusions are infinitely variable adjustable
Airflow optimized doors at front and rear side, with 83% of perforation
Light aluminum frame for an easier transportation and build up
Tool-lees door assembly
Heavy-duty castors enable easy ans safe transport, even of fully equipped racks 
Integrated tilt restraint make a quick and easy installation and disassembly possible
Cable entry via top cover and bottom cover allow to remove and replace easily new cables
Cable management guaranteed orderly and space-saving cablemanagement. Adaptable to site installation requirements: cable management can be selected from an extensive range of accessory components
Adjustable-depth air separation Cold/warm air is sealed alongside the panels, permitting adjustment of the depth.The standard air-containment accessory (with 1 U slot) can be used to increase the usable space of your server rack up to 6 U
 Tests: Equipotential bonding and grounding. Earthing and earth wire test in accordance with DIN EN 60950, IP20 rating accordance with EN 60529 
 Standard Colour RAL 7021 dark-grey and RAL 7035 light-grey available

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.
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
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Current Promotions

 Image

Quick Solutions For Your Infrastructure

Explore our fast moving products in our Vertiv Priority Program.

PARTNERS
Overview
Partner Login

Language & Location