Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product

Vision Lithium-Ion Batteries

The Vision REVO TP Series battery cabinets bring you cutting edge lithium-ion battery technology. Vision is able to offer high energy density Li-Ion battery cabinets, able to provide compelling savings on total cost of ownership and footprint for both short and long runtimes, with longer battery life, lower maintenance needs and safe operations. Equipped with proven Lithium Iron Phosphate (LFP) battery modules that are widely used in both domestic and industry sector thanks to their safety and long design life.

View Technical Specifications Table
Key Benefits
Uses high-power and safe Lithium Iron Phosphate (LFP) battery modules
Up to 35°C/95°F operating temperature without derating 
High energy density battery cabinet for footprint optimization
User-friendly HMI display 

Benefits

No battery replacement needed throughout the lifespan
Saves on installation costs
Saves data center cooling cost
Saves maintenance cost
Easy to install and service for minimal business disruption
Simplified system for battery monitoring and management
Integrated Battery Management System (BMS)

Features

Standard data center IT rack configuration
Modbus/IP communication
Small footprint with less weight
Field upgradable firmware
Support Vertiv’s large UPS portfolio 
Optimized for ≥ 10 minutes runtime
Internal cell balancing, passive equalization

Vision Technology provides safe LiFePO4 battery solutions for UPS and Energy storage system with perfect compatibility and safe long cycle life. The offer has a wide range of solution with the nominal voltage varying from 409,6V to 614,4V and nominal energy from 20.48kWh to 61,44kWh. The 50Ah or 100Ah are placed inside a high energy density cabinet of 600x1000x2000mm* (WxDxH). The Vision battery modules can operate in a temperature range of 15 to 35°C (59 to 95°F) without derating on capacity, allowing data centers to reduce cooling cost and improve Power Usage Effectiveness (PUE). Vision solutions are provided with all-state management and 100% cell management with functional part control, internal power supply and user-friendly HMI display, which improves system reliability and achieves best-in-class user experience. *For TP240 cabinet 600x1000x2300mm (WxDxH).
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
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Vision Battery Technical Specifications

TP80 TP100 TP120 TP160 TP200 TP240

Voltage Range

358.4 - 441.6V

448 - 552V

537.6 - 662.4V

358.4 - 441.6V

448 - 552V

537.6 - 700.8V

Nominal Capacity

50Ah

50Ah

50Ah

100Ah

100Ah

100Ah

Nominal Energy

20.48kWh

25.6kWh

30.72kWh

40.96kWh

51.2kWh

61.44kWh

Nominal Voltage

409.6V

512V

614.4V

409.6V

512V

614.4V

Dimensions

(600x1000x2000) mm

(600x1000x2000) mm

(600x1000x2000) mm

(600x1000x2000) mm

(600x1000x2000) mm

(600x1000x2300) mm

Weight

~480kg

~550kg

~620kg

~760kg

~900kg

~1040kg

Cell Type

LFP

LFP

LFP

LFP

LFP

LFP

Cabinet Cells

128S1P

160S1P

192S1P

128S2P

160S2P

192S2P

Maximum Charge Current

50A

50A

50A

100A

100A

100A

Charge Voltage

435.2 - 441.6V

544 - 552V

652.8 - 662.4V

435.2 - 441.6V

544 - 552V

672 - 700.8V

Discharge Cut-off Voltage

358.4V

448V

537.6V

358.4V

448V

537.6V

Thermal Management

Air Cooling

Air Cooling

Air Cooling

Air Cooling

Air Cooling

Air Cooling

Internal Resistance

≤85mOhms

≤100mOhms

≤120mOhms

≤50mOhms

≤60mOhms

≤70mOhms

Operating Temperature

15°C to 35°C

15°C to 35°C

15°C to 35°C

15°C to 35°C

15°C to 35°C

15°C to 35°C

Operating Humidity

60 ± 25%R.H.

60 ± 25%R.H.

60 ± 25%R.H.

60 ± 25%R.H.

60 ± 25%R.H.

60 ± 25%R.H.

Communication

CAN/RS485

CAN/RS485

CAN/RS485

CAN/RS485

CAN/RS485

CAN/RS485

Dry Contact

YES

YES

YES

YES

YES

YES

System Parallel

Up to 15

Up to 15

Up to 15

Up to 15

Up to 15

Up to 15

HMI

YES

YES

YES

YES

YES

YES

PARTNERS
Overview
Partner Login

Language & Location