Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Vertiv Knürr DIS Basic Rack PDU

As far as power distribution is concerned, the DI-STRIP® product group fulfills the requirements of many applications in IT network technology, laboratories, industry and domestic areas. Available with different accessories including circuit breaker, overvoltage protection, mains filter, master-slave function, emergency stop control, fault current circuit breaker, local and remote metering.

Get Brochure Get Manual
Login to Save for Later
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Government
  • Healthcare
  • Military, Defense, Aerospace and Missile
  • Power Generation
  • Power/Gas Transmission and Distribution
  • Professional Services
  • Retail and Wholesale
  • Telecom
  • Transportation
Warranty: Product warranty is 2 years.
Tools & Selectors
Select, compare, or configure PDUs
Use the rPDU Finder
Find the PDU you require based on a variety of configurations
Configure your own rPDU
Engineered solutions delivered in record time

Vertiv Knürr DIS I: Metering per phase remote and local. Vertiv Knürr DIS D: Metering per phase local. Vertiv Knürr DIS E: Basic power distribution

Benefits

Unbalanced load monitoring for D and I models, prevents feed-cable overload of three-phase feed
 LCD display for D and I models
Optimal phase distribution across the entire rack with color coded idetification on the individual phases
Up to 48 different plug options per PDU
Internationally compatible configurations and options with country specific outlets
Simple and quick installation on the rack extrusion
One of the most compact PDUs on the market

Features

Input metering per phase for D models and with remote access for I models 
Closed sheet-steel extrusions and ideal intengration into Knürr rack systems
Double spring contacts for reliable and low contact resistance
Extensive certification compliant with the international Standard for industrial and domestic use

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.
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
Product areas of focus: Power Distribution, Monitoring
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Frequently Asked Questions

Q
With what certifications Knürr DI-STRIP comes with?
A
Knürr DI-STRIP complies with CB, BG and CE certificates,
Q
Is it possible to add external earth connection to support installation according to the special standards?
A
All Knürr DI-STRIP models come with an external earth connection to support your installation.
Q
I was not able to find the right PDU. Is it possible to customize the PDU so that it corresponds to my needs?
A
Yes, the DI-STRIP product line is very flexible and we have done thousands of modifications in the past to meet customer's requirements.
Q
I need reliable local input metering with an easy layout. What product should I choose?
A
The DI-STRIP D has a local metering module and three-colored status LED.
Q
Does the Knürr DI-STRIP supports international country specific sockets?
A
Yes, the DI-STRIP product line supports country specific outlets such Schuko, Switzerland, French ...

Current Promotions

 Image

Quick Solutions For Your Infrastructure

Explore our fast moving products in our Vertiv Priority Program.

PARTNERS
Overview
Partner Login

Language & Location