Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

19" Depth Adjustable Fixed Shelf 250lbs Black

The 19" Fixed Tool-less Shelf can be used for non 19" rack mount equipment or as additional support for 19" rack mount equipment. The shelves have an adjustable installation depth from 27.6"(700mm) to 33.6"(854mm)D, Color: black

Part Number ​Description

VRA3000

1U Depth Adjustable Fixed shelf 250lbs Black (Qty. 1)

800x600-19-Depth-Adjustable-Fixed-Shelf-250lbs-Black_309494_0.jpg

2U 19" Cantilever Fixed Shelf 50Lbs Black

Enables the mounting of a monitor or other equipment into the rack environment. Color: black.

Part Number ​Description

VRA3001

2U 19" Cantilever Fixed Shelf 50lbs Black (Qty. 1)

800x600-_2U-19-Cantilever-Fixed-Shelf-50Lbs-Black_309500_0.jpg

1U Depth Adjustable Sliding Shelf 200lbs Black

The 19" Telescopic Shelf utilizes high quality bearing slide rails to provide smooth and convenient action. Depth adjustability range from 21.7"(550mm) to 33.6"(854mm)D, Color: black

Part Number ​Description

VRA3002

1U Depth Adjustable Sliding Shelf 100lbs Black (Qty. 1)

VRA3003

1U Depth Adjustable Sliding Shelf 200lbs Black (Qty. 1)




800x600-1U-Depth-Adjustable-Sliding-Shelf-200lbs-Black_309502_0.jpg

1U Depth Adjustable Equipment Support Rails 100lbs

When additional support is needed for heavy loads, our support rails provide a suitable option. Depth Adjustable from 28.5"(724mm) to 31.6"(803mm), the rails mount into the 19” rail side flanges and can support loads up to 100lbs (45kg).

Part Number ​Description

VRA3004

1U Depth Adjustable Equipment Support Rails 100lbs (Qty. 2)

800x600-1U-Depth-Adjustable-Equipment-Support-Rails-100lbs_309501_0.jpg

Bolt Down Brackets

Bolt Down Brackets are used to secure rack to data center floor when anti-tip is required. Brackets are included with shipment of rack. Additional brackets can be ordered. Color: black.

Part Number ​Description

VRA4001

VR Anti Tip Stabilizer Plate for 600mm/800mm Wide cabinets (Qty. 2)

800x600-Bolt-Down-Brackets_309496_0.jpg

Baying and Hardware

Baying Hardware Kits come standard with every Vertiv™ VR Rack. Additional kits may be purchased if the original brackets have been misplaced. When baying racks together on 24-in. centers, use a Baying Gasket Kit to seal the gap between the racks to maintain proper are circulation.

Part Number ​Description

VRA5002

Baying Kit: Baying Hardware Kit (1 Kit)

VRA5003

Baying Gasket kit for use when baying racks on 24" centers

800x600-Baying-and-Hardware_309495_0.jpg



Mounting Hardware

One set included with each rack. Includes 50 each M6 cage nuts and plastic cup washers with matching screws. Includes one cage nut installation/removal tool. Additional packs of hardware can be ordered if needed.

Part Number ​Description

VRA5001

10-32 Cage Nuts (Qty. 50)

VRA5000

Mounting Hardware (Qty. 50 M6 cage nuts, screws, washers)

800x600-Mounting-Hardware_309497_0.jpg


Zero U Accessory Mounting Bracket (Qty. 2)

Installs in various locations within the rack, providing mounting options for rack PDUs and other small accessories.

Part Number ​Description

VRA5004

Zero U Accessory Mounting Bracket (Qty. 2)

800x600-Zero-U-Accessory-Mounting-Bracket_309499_0.jpg

PARTNERS
Overview
Partner Login

Language & Location