Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Vertiv™ SmartCabinet™

SmartCabinet, Intelligent Enclosed DataCenter, Integrated Infrastructure in a rack

fer-is-cn-800x600-SmartCabinet2dot0DoorCloseFront-f-NC_PN171112
Avocent HMX High Performance Distributed KVM Systems

The HMX1080/HMX2080 DVI-I KVM over IP allows extension of DVI, USB, 2-ch analog audio, RS232 and IR over a Gigabit Local Area Network.

HMX1080-800x600
Vertiv Liebert ®GXE2

Vertiv Liebert ®GXE2是一款高效、小巧、简便的小型高性价比塔式UPS,带给您超值的供电保障体验。

GXE2 Picture

Language & Location