The NetSure™ 2100 Series is ideal for wireless access and customer premise applications offering unmatched temperature performance and high power density.
This compact -48 volt, 48A DC power shelf, features an advanced control unit, up to (3) positions for 1000W high-efficiency eSure™ rectifiers and space for distribution breakers and fuses. Designed to ensure high-reliability during an earthquake and UL recognized for safety, the compact size of this system fits into the smallest outdoor enclosures and leaves more relay rack space for revenue generating equipment.