Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Flexible Cooling Solutions for High Heat Density Systems

High density modular cooling systems deliver energy-efficient and flexible cooling solutions for data centers with more than 30kW per rack. They are available in open or closed architecture and pumped refrigerant-based or water-based technology. These solutions allow expansion without interruption of cooling operations using optional pre-charged flexible piping with threaded quick connect fitting.

Refrigerant-based units are best to use around electronic equipment as they operate at low pressure in the piping circuit and become gas at room conditions. They support a hot aisle/cold aisle approach. They come in floor-mount, rack-mount and ceiling-mount configurations so they require little or no floor space.

Water-based cooling solutions come in rack enclosures or door-mounted models. They leverage the building’s current chilled water system. They offer an alternative heat removal solution to critical applications where the hot aisle/cold aisle approach to cooling is not practical.

Some of these units have easily-installed rack fan unit to provide airflow and energy-efficient design. 

High Density Modular Cooling Systems are designed for high density equipment requiring precise cooling and protection, communication enclosure, data centers and servers.

View Rack Cooling products

Related Links

Freecooling, Evaporative and Adiabatic Cooling Technologies inData Center Applications

The traditional cooling approach considers open aisle architectures with return air temperatures to cooling units between 22-26°C and supply air temperatures to the data center between 10-14°C to be considered standard.

Aim to Optimize Your Data Center’s Health This Year

Know the Four Vital Signs of a Reliable, Efficient Data Center

When Consolidating Your Data Center Infrastructure, Don’t Overlook Your IT Management Processes

For most IT execs and managers, job performance is measured on the efficiency of data center operations. Unfortunately, the complexity of modern data centers sure doesn’t make it easy to be efficient.

Language & Location