Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Vertiv™ Liebert® AFC - The Inverter Screw Chiller Range with Low-GWP Refrigerant

Liebert® AFC, as a result of its new low-GWP refrigerant and inverter technology, offers an innovative solution, aiming at drastically reducing direct and indirect CO2 emissions into the atmosphere and limiting the carbon footprint of the data centers. Cooling continuity and reliability are key factors for Liebert AFC and are granted by the Fast Restart functionality which allows for a quick and safe restart after a power failure. Liebert AFC is well suited to the different critical infrastructures’ needs as it is an extremely versatile and highly configurable solution.

Get Brochure Get Manual
Key Benefits
An environmentally friendly refrigerant with a low impact on the environment
Low in-rush current and higher part load efficiency, allowing for savings in the electrical infrastructure design and lower running costs
The possibility of using pure water inside the data center lowers the risk of environmental pollution and grants lower installation costs
Increased freecooling capacity and more freecooling hours lead to a better seasonal efficiency and lower operating costs
Guaranteeing cooling continuity
Possibility to increase the cooling density
Global solution suitable for any climatic condition
Best Suited For:
  • Banking
  • Financial and Insurance
  • Broadcast and Entertainment
  • Data Center/Colocation/Hosting
  • Healthcare
  • Government
  • Military
  • Defense
  • Aerospace and Missile
  • Mining/Metals
  • Nuclear Power
  • Oil and Gas
  • Power Generation
  • Power/Gas Transmission and Distribution
  • Retail and Wholesale
  • Telecom

Benefits

Low GWP refrigerant with a low impact on the environment
Low in-rush current and higher part load efficiency, allowing for savings in the electrical infrastructure design and lower running costs
The possibility of using pure water inside the data center lowers the risk of environmental pollution and grants lower installation costs
Increased freecooling capacity and more freecooling hours lead to a better seasonal efficiency and lower operating costs
Guaranteeing cooling continuity
Possibility to increase the cooling density
Global solution suitable for any climatic condition

Features

Low GWP (Global Warming Potential)HFO Refrigerant (R1234ze)
Inverter driven compressor
Glycol-Free version
Optimized freecooling coils
Fast restart option
Compact Frame
Wide operative range from -25°C to +56°C external ambient temperature

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.
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
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management
PARTNERS
Overview
Partner Login

Language & Location