Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Vertiv™ Environet™ Connect

Vertiv™ Environet™ Connect is a cloud-based platform that allows you to manage and monitor your physical infrastructure anytime and anywhere. This solution provides centralized SNMP device management that is vendor-neutral. With Environet Connect, you can monitor, trend, and alarm your data effectively and organize it in a centralized location. You can customize your dashboards and reports to gain visibility into the exact data you need. Environet Connect ensures greater efficiency, reduces risk, and provides peace of mind. Vertiv also provides expert services to assist with startup, ongoing software version upgrades, and more.

Get Brochure Get Manual
Key Benefits
Cloud-based solution – customers can always access the latest software version. They can also access new features and supported devices as soon as they are released.
Vendor-neutral SNMP device management – integration of third-party devices available upon request.
Maximize uptime and increase efficiency – Customizable dashboards and reports provide centralized management, monitoring, alerting, and trending of your devices, giving you insights you need when you need them.
Fast and easy configuration – manage your own system configuration and changes or use Vertiv’s startup and helpdesk services. Users can effortlessly manage their devices' lifecycles through a unified cloud portal, making it easy to keep the firmware and device settings current.
Full suite of Services – From remote Helpdesk and training library to support for installation, startup and firmware upgrade.
Best Suited For:
  • Banking
  • Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Manufacturing
  • Retail and Wholesale
  • Telecom
  • Transportation

Benefits

Enhance Operational Awareness: Make informed decisions and respond swiftly with deeper insights into critical assets.
Seamless Device Management: Users can effortlessly manage their devices' lifecycles through a unified cloud portal, making keeping the firmware and device settings current easy.
Proactive Threat Resolution: Boost server uptime by identifying and addressing potential threats before they impact your systems.
Efficiency and Time Savings: Simplify setup, management, and monitoring, saving valuable time for your team.
Strategic Planning: Analyze trends across various locations to optimize operations and plan effectively.
Standardized Processes: Ensure consistency by implementing uniform processes and systems across data centers and server rooms.
Cloud-based Services: Installation & Startup support, firmware upgrade services and Vertiv connected device technical support for a seamless user experience from day one.

Features

Cloud-Connected: Seamlessly integrates with cloud services, ensuring data accessibility and scalability.
Vendor-Neutral: Windows and Linux local software agent enables maximum compatibility, promoting flexibility and interoperability.
SNMP Integration: Easily connects to SNMP devices for comprehensive monitoring and management.
Customizable Visualization: Flexible dashboarding allows using customizable widgets for visualizing data according to your specific needs.
Global Deployment: Ready for use across multiple sites and global locations, streamlining operations.
User-Defined Grouping: Organize data into custom collections, optimizing efficiency and analysis.
Easy-to-use interface: Enjoy a sleek, user-friendly interface for intuitive control and configuration.
Physical infrastructure Management: Asset Mass Provisioning, device configuration & firmware updates.
Real-Time Monitoring: Powerful alerts and alarms keep you informed, ensuring proactive responses.
Auto-Discovery: Scan the network and automatically locate and identify devices to be added for management and monitoring.
Global Support: Access support worldwide, ensuring smooth operations across diverse environments.

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv Monitoring Software (Power Assist, Power Insight and MSP Control Center)
+1 800 222 5877, option 2
Ohio USA
Product areas of focus: Software
Vertiv Software Support (Environet Alert and Geist NIC cards)
+1 800 222 5877, option 7
Ohio USA
Product areas of focus: Software

Frequently Asked Questions

Q
Who would benefit from using a fleet management and monitoring solution?
A
Businesses requiring accurate and reliable asset management and monitoring with real-time threat alerts, especially for critical IT infrastructure and support applications, along with managed service providers serving these businesses
Q
Why choose a cloud-based monitoring solution?
A
Our cloud-connected solution provides easy asset access via a scalable web interface. It ensures seamless updates for both existing and new assets, allowing you to focus on your work without asset management concerns.
Q
How does Environet Connect handle a fleet of devices from multiple vendors?
A
Our solution includes pre-configured support for a wide range of Vertiv products listed in the specifications. Additionally, we continually expand our supported device libraries using a scalable templating system, allowing seamless addition of new models from Vertiv and other manufacturers as required
Q
How does Environet Connect reduce downtime?
A
Use Vertiv’s cloud connectivity solution to get instant notifications about outdated firmware, enabling swift modifications and updates. This minimizes downtime and prevents system damage.
Q
How simple is provisioning and updating firmware in bulk on devices?
A
Vertiv offers an up-to-date firmware library accessible to all users. Environet Connect’s web-based interface provides multiple ways to easily access bulk or single asset provisioning and updates. The actions can be triggered from any device list under a Partner, Customer, Site, or Group menus or in the Devices sub-menu under Equipment.
PARTNERS
Overview
Partner Login

Language & Location