Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Liebert APT

The Liebert APT is an integrated power system from Vertiv, which has a streamlined input/output switchgear, UPS, and a superlative power train manager-all in one box, complied with the highest degree of quality and safety, it is the complete solution for your power needs. The complete solution is delivered to the site, resulting in minimal installation and deployment time. A single point of accountability that takes the guesswork out by creating greater reliability and increasing the operating costs efficiencies, thereby giving you ultimate peace of mind.

Get Brochure
Login to Save for Later
Best Suited For:
  • Banking, Financial and Insurance
  • Chemical/Petrochemical (excl. Oil & Gas)
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Manufacturing
  • Telecom
  • Transportation
Tools & Selectors
Select, compare, or configure PDUs
Use the rPDU Finder
Find the PDU you require based on a variety of configurations
Configure your own rPDU
Engineered solutions delivered in record time

The Liebert APT is an integrated power system from Vertiv, which has a streamlined input/output switchgear, UPS, and a superlative power train manager-all in one box, complied with the highest degree of quality and safety, it is the complete solution for your power needs. The complete solution is delivered to the site, resulting in minimal installation and deployment time. A single point of accountability that takes the guesswork out by creating greater reliability and increasing the operating costs efficiencies, thereby giving you ultimate peace of mind.

Benefits

Fast deployment  
Intelligent management 
High reliability 
Flexible configuration 
Nice appearance  
Space save 

Features

The UPS and switchgear connect by copper bar, simplify the field cable engineering and realize the fast deployment of the power supply system in the data center.
Prefabrication of secondary connection line in the system in the factory to realize fast deployment of intelligent system in data center.
In the whole life cycle of the data center, only one equipment vendor is matched, and the communication efficiency is high.
Built-in PTMS power chain intelligent management system, centralized and unified monitoring and management, real-time grasp of the system operation status.
Optimize the system from multi-dimension of electrical system, manufacturing and field construction, simplify the structure and improve the reliability of the system.
According to different requirements of data center construction, Compatible with power frequency, high frequency and modular UPS.
UPS output system can be customized according to actual needs
The system adopts uniform appearance design, which is more ornamental.
Compact design with space saving up to 30% 
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
Product areas of focus: Power Distribution, Monitoring
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
PARTNERS
Overview
Partner Login

Language & Location