Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Uninterruptible Battery Backup for Home Office and Small Critical IT Applications

Reliable backup power and protection for desktop computers and other small IT equipment

Protect your home or remote office against sudden power interruptions with Vertiv’s range of small and micro uninterruptible power supply (UPS) solutions. Our small and micro UPS range consists of line-interactive and off-line UPS that provides full-featured power protection and superior performance. It gives users ample backup time to properly shut down IT equipment to prevent data loss or equipment breakdowns. Our small and micro UPS range is also ideal for remote branch offices or small network closets.

 

Request for a free quotation today!
Talk to a Vertiv expert about your Uninterruptible Power Supply (UPS) needs
First Name
Last Name
Email Address
Company
Business Phone
Country
Inquiry
Privacy Notice Consent

Having read the Vertiv Privacy Policy and GDPR Privacy Notice on personal data processing, I consent to:

The processing of my personal data for marketing purposes, including staying informed by email about industry trends, events, offers, and product launches.

Featured Products

 

 

Reliable Power Protection for Desktop Workstations

The Liebert® PSA itON is a feature-rich reliable off-line UPS designed for desktop computer workstations and standalone IT equipment. It has an automatic voltage regulator (AVR) that allows flexibility and reliability for PCs and other sensitive electronic equipment. Designed with simple controls for easy operation, the Liebert® PSA itON provides more than enough time to save work in process before shutting down the system.

Available in 600VA, 850VA, 1000VA


Product Page   See Brochure

 

Compact, Highly Efficient Power Protection for Small and Home Offices

The Liebert® itON-SOHO is a feature-rich reliable line-interactive UPS. It has an automatic voltage regulator (AVR) that allows flexibility and reliability for PCs and other sensitive electronic equipment. Designed with simple controls for easy operation, the Liebert® itON-SOHO provides more than enough backup time to save work in process. It is ideal for both small and home office, and its compact design and user-friendly interface makes it deal in providing maximum protection of IT equipment.

Available in 650VA, 850VA, 1000VA


Product Page   See Brochure

Find the right UPS for your application

Use Vertiv's UPS Sizing Tool to find the right UPS, Uninterruptible Power Supply for your needs

Different Types of UPS Systems

All three basic uninterruptible power supply (UPS) technologies have their place in protecting today’s distributed IT infrastructure, especially on the network edge. Each technology has its advantages and each may be necessary for configuring cost-effective power protection, especially in complex systems. 

The three major types of UPS system configurations are online double conversionline-interactive and offline (also called standby and battery backup). These UPS systems are defined by how power moves through the unit.

Online Double Conversion

An online UPS delivers continuous, high-quality AC power to equipment with no break when transferring to the battery, protecting equipment from virtually all power disturbances due to blackouts, brownouts, sags, surges, or noise interference. A true online, double-conversion UPS provides 100% power conditioning, zero transfer time to the battery, no change in output voltage, and better transient suppression than line-interactive units.

Online double conversion is the most common UPS mode of operation used for protecting large data centers by providing the highest level of power quality to the load always. Online systems also provide frequency regulation, essential for use with backup generator systems to protect from variations common at generator start-up.

Line-Interactive

Line-interactive UPS technology provides power conditioning with a 4-6 millisecond break in power when transferring to battery back-up and protects against the most common power problems experienced in a network. Here the UPS also monitors the voltage level and balances under and overvoltages. This technology provides a good choice between reasonable protection and moderate operating costs.

Line-interactive UPS systems rely on the battery to condition power so this type tends to drain its battery more frequently than online UPS systems that condition power through the double-conversion process.

Offline

Offline UPS, also called standby UPS or battery backup is a cost-effective choice. Better offline UPS systems switch to battery fast enough to prevent power anomalies and ride out short outages. An offline UPS protects against most spikes but doesn’t maintain perfect power during minor sags and surges.

The key to offline UPS quality is the range of power the unit will accept before switching to battery backup. The wider the range, the less drain on the battery, and the more backup time available when the power shuts off. The more times the UPS switches to battery backup, the shorter the battery life. Offline UPS technology will protect from most power spikes by clamping down on excess voltage and help ride out more than 90% of all outages. 

PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location